Printed-circuit board connector - MVSTBU 2,5/16-GB-5,08 BU BDWH - 1916847

The figure shows a 10-position version of the product

Direct plug-in block, nominal current: 12 A, number of positions: 16, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: blue, contact surface: Tin, mounting: Direct mounting

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Direct plug-in blocks with mounting flanges for screw connection on mounting plates or unit housing
  • Can be combined with the MSTB 2´,5 range
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known connection principle allows worldwide use
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1916847
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918467371
Weight per Piece (excluding packing) 33.890 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close