PCB terminal block - PT 1,5/ 6-PVH-5,0 BK BDWH:10-5 - 1712142

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 400 V, number of positions: 6, pitch: 5 mm, connection method: Screw connection with wire protector, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Horizontal and vertical connection option for optimum conductor routing
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712142
Packing unit 1
GTIN 4055626313023
Custom tariff number 85366990

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close