PCB terminal block - PTSA 0,5-1,5/10-Z GNGY NZ - 1712018

The figure shows a 10-position version of the product

PCB terminal block, nom. voltage: 250 V, pitch: 0 mm, number of positions: 10, connection method: Push-in spring connection, mounting: Wave soldering, color: multi-color

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo

Key Commercial Data

Orderkey 1712018
Packing unit 100 pc
Minimum order quantity 3000 pc
Note Made to Order (non-returnable)
GTIN 4046356081825
Weight per Piece (excluding packing) 4.680 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close