PCB terminal block - FKIC 2,5/15-TB-5,08 - 1711938

The figure shows the 16-position product version

PCB terminal block, nominal current: 20 A, pitch: 5.08 mm, number of positions: 15, connection method: Push-in spring connection, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Stand-offs enable the PCB to be cleaned or sealed
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711938
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356083737
Weight per Piece (excluding packing) 2.390 g
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close