Connector set - FKC 2,5/FK-MCP 1,5-SET SO EISE - 1711763

The figure shows a 10-position version of the product

, nominal current: 12 A, rated voltage (III/2): , nominal current (Ex): , nominal voltage (Ex): , number of positions: 0, pitch: 5.08 mm, : , color: green, contact surface:connection method Tin, mounting: ,

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2´,5 range

Key Commercial Data

Orderkey 1711763
Packing unit 1 pc
GTIN 4046356081955
Weight per Piece (excluding packing) 49.100 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close