IC 2,5/ 3-ST-5,08 PA1,3 - 1711651

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Easy PCB replacement thanks to plug-in modules
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Can be combined with the MSTB 2´,5 range
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711651
Packing unit 1
GTIN 4055626246680
Custom tariff number 85366990

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close