Pitch spacer - RZ-PTSA 1,5/3-3,5-F GY NZ 246 - 1711608

The figure shows a 10-position version of the product

, nominal current: 8 A, rated voltage (III/2): , nominal current (Ex): , nominal voltage (Ex): , number of positions: 3, pitch: 3.5 mm, : , color: gray, contact surface:connection method Tin, mounting: ,

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Angled connection enables multi-row arrangement on the PCB

Key Commercial Data

Orderkey 1711608
Packing unit 300 pc
Minimum order quantity 300 pc
Note Made to Order (non-returnable)
GTIN 4046356156967
Weight per Piece (excluding packing) 1.580 g
Custom tariff number 85389099
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close