PCB terminal block - GKDS-EX-10 BK 9RZ - 1710818

The figure shows a 1-pos. version of the product

PCB terminal block, nominal current: 20 A, nom. voltage: 630 V, pitch: 7.5 mm, number of positions: 10, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: black. The article can be aligned to create different nos. of positions! Every group of terminal blocks is to be provided with a GRZ 2,5V-EX (1706112) flange plate on both sides. If there are more than 10 terminal blocks, at least one additional flange plate must be mounted for each further group of ten. When the pitch spacer GRZ 2,5-EX (1724628) is used, the max. working voltage is increased to 420 V.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Satisfies the more stringent safety requirements of “Ex e” protection according to IEC 60079-7 for potentially explosive areas
  • Quick and convenient testing using integrated test option
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1710818
Packing unit 1
GTIN 4055626182322
Custom tariff number 85369010

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close