PLH 16/ 2-10 BD:+,- - 1709774

The figure shows a 5-pos. version of the product

PCB terminal block, nominal current: 76 A, nom. voltage: 1000 V, pitch: 10 mm, number of positions: 2, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Quick and convenient testing using integrated test option
  • Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709774
Packing unit 1
GTIN 4055626116969
Custom tariff number 85369010

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close