Printed-circuit board connector - PTSM 0,5/ 7-PI-2,5 BK - 1709440

The figure shows a 3-pos. version of the product

PCB connector, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 7, pitch: 2.5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • High current carrying capacity of 6 A in very compact dimensions
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709440
Packing unit 1
GTIN 4055626130514
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close