Printed-circuit board connector - MSTB 2,5/ 5-ST-5,08-RF AU BDMC - 1701642

The figure shows the 10-pos. standard item

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Gold

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Intuitive locking mechanism prevents accidental disconnection
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701642
Packing unit 1
GTIN 4046356553247
Custom tariff number 85366990

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close