PCB terminal block - FFKDSA1/V1-5,08- 3 BD:L2-PE SO - 1701245

No picture available

PCB terminal block, nominal current: 15 A, nom. voltage: 320 V, pitch: 5.08 mm, number of positions: 3, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701245
Packing unit 1
GTIN 4046356520638
Custom tariff number 85369010

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close