Sensor/actuator box - SACB-8/ 8-SC - 1692022

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: No, Universal; master cable connection: Spring-cage connection 180°, shielding: No

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1692022
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 115 (PC-2009)
GTIN 4017918171285
Weight per Piece (excluding packing) 133.620 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close