RJ45 socket insert - VS-08-BU-RJ45-6-MOD/BU - 1653155

RJ45 socket insert, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: Zinc die-cast, connection method: 2x RJ45, Keystone

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Assembly without special tools
  • Can be integrated directly into the housing panel
Logo Logo

Key Commercial Data

Orderkey 1653155
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 355 (C-2-2017)
GTIN 4017918970079
Weight per Piece (excluding packing) 8.840 g
Custom tariff number 85366990
Country of origin CN (China)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close