Sensor/actuator connector - SACC-M12FS-4QO-0,75 - 1641756

Sensor/actuator connector, Universal, 4-position, Socket straight M12, A-coded, Insulation displacement connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Insulation displacement connection: innovative and time-saving assembly without stripping the single wire

Key Commercial Data

Orderkey 1641756
Packing unit 1 pc
Catalog page Page 17 (C-2-2017)
GTIN 4017918921873
Weight per Piece (excluding packing) 12.800 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close