Set - EV-SET-T2AC-BAS-RCM1-20ASE12 - 1628080

HOME charging technology set starter kit for easy assembly of a charging station, Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 11 kW, 16 A, 400 V AC, cable: 0.7 m

Price:

Overview

Technical data

Downloads

Product Description

HOME charging technology set with AC Infrastructure Socket Outlet, with sample assembly and installation instructions for a charging station for E-Mobility (EVSE), including recommendations for further components required (charging contactor, safety equipment), for charging electric vehicles (EV) with alternating current (AC) via Type 2 Vehicle Inlets

Your advantages

  • Set of all Phoenix Contact charging technology products and terminal blocks with recommendations for further components required (charging contactor, safety equipment)
  • Convenient ordering, thanks to just one order number for the set, saving you the job of putting together matching components
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Safe use, thanks to verified instructions regarding compatible components
  • Stand-alone and simple setup of an AC charging station without additional development effort based on a wiring diagram
  • Flexible application options, thanks to comprehensive configuration options and various communication interfaces for the charging controller

Key Commercial Data

Orderkey 1628080
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 768 (C-2-2017)
GTIN 4055626379074
Weight per Piece (excluding packing) 2,981.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close