AC charging cable - EV-GBM3C-1AC16A-7,0M2,5ESOG00P - 1627255

AC charging cable with Vehicle Connector, open cable end, with retainer/parking position, GB/T, GB/T 20234.2, 16 A / 250 V (AC), Design line D-Line, Cable: 7 m, orange, straight, NOTE: Cable management may be required., Mating face: gray, Handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1627255
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626301488
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290
Country of origin CN (China)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close