Rear panel feed-through - SF-7EP1N8AC0A5 - 1627037

Rear panel feed-through, straight, Screw locking, M23, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4xM3, shielded: Yes, cable diameter range: 5.5 mm ... 8.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly
  • Flexible use: reliably connect various cable diameters

Key Commercial Data

Orderkey 1627037
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626289779
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close