AC charging cable - EV-GBM3C-1AC32A-5,0M6,0ESBK00U - 1627031

AC charging cable with vehicle connector, open cable end, without protective cap, GB/T, GB/T 20234.2, 32 A / 250 V (AC), design line D-Line, cable: 5 m, black, straight, mating face: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1627031
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626284163
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85444290
Country of origin CN (China)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close