DC charging cable - EV-GBM4C-DC125A-3,0M50ESBK00 - 1624451

DC charging cable with Vehicle Connector, open cable end, with protective cap, GB/T, GB/T 20234.3-2015, 125 A / 750 V (DC), design line Standard, cable: 3 m, black, straight, connection profile: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Integrated temperature sensors for monitoring the temperature at the power contacts
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1624451
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626278070
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close