Coupler connector - SB-8ESSD8A9L32S - 1623704

Coupling connector, straight long, shielded: Yes, SPEEDCON, M40, No. of pos.: 8+4+PE, type of contact: Socket, Crimp connection, cable diameter range: 9 mm ... 14 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • All housing can be fitted with pin or socket contacts
  • A total of eight contacts are available for signal transmission
  • Mechanical coding reliably prevents incorrect connections
  • Safe use in the field, thanks to high degree of protection
  • Consistent EMC protection for reliable connection solutions in the industrial environment

Key Commercial Data

Orderkey 1623704
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 127 (C-2-2017)
GTIN 4055626195070
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close