Connector in molded plastic on both sides - K-8E-M23M8/2,0-H00/M23F8-C5-S - 1622247

Connector in molded plastic on both sides, length: 2 m, color of outer sheath: orange RAL 2003

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Transmission of signals, data, and power in just a single connector
  • CAT5 data interface for up to 100 Mbps
  • Our standard: robust halogen-free PUR cable
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • Customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1622247
Packing unit 1 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 232 (C-2-2017)
GTIN 4055626070032
Weight per Piece (excluding packing) 875.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close