Cable plug in molded plastic - K-8E-M23MK/2,0-H00/OE-C5-S - 1622233

Cable plug in molded plastic, length: 2 m, color of outer sheath: orange RAL 2003

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Transmission of signals, data, and power in just a single connector
  • CAT5 data interface for up to 100 Mbps
  • Customer-specific assemblies and cable lengths can be supplied
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • Easy connection: angled design with configurable cable outlet direction

Key Commercial Data

Orderkey 1622233
Packing unit 1 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 233 (C-2-2017)
GTIN 4055626069975
Weight per Piece (excluding packing) 111.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close