Device connector, front mounting - CA-17P1N12AD00 - 1621745

The figure shows the 12-pos. product version

Device connector for front wall, angled rotatable, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 17, Type of contact: Pin, Solder connection, Axial O-ring, 4x Ø 3.2

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Solder connection: proven connection technology for various litz wires

Key Commercial Data

Orderkey 1621745
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 96 (C-2-2017)
GTIN 4055626001203
Weight per Piece (excluding packing) 129.100 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close