AC charging cable - EV-T1M3C-1AC20A-4,0M2,5EHBK00 - 1621670

AC charging cable with Vehicle Connector, open cable end, with protective cap, Type 1, IEC 62196-2, SAE J1772, 20 A / 250 V (AC), design line D-Line, cable: 4 m, black, spiraled, mating face: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 1 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1621670
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 742 (C-2-2017)
GTIN 4046356958639
Weight per Piece (excluding packing) 1,614.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close