Device connector, front mounting - ST-8EP1N8AA400S - 1620437

The figure shows the 8-pos. version with sockets

Device connector, front mounting, angled rotatable, SPEEDCON locking, M17, number of positions: 5+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø2,7, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly

Key Commercial Data

Orderkey 1620437
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 144 (C-2-2017)
GTIN 4046356828253
Weight per Piece (excluding packing) 83.800 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close