Coupler connector - CA-12M1N8A9504 - 1619996

Coupling connector, straight, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 12, Type of contact: Pin, Crimp connection, Cable diameter: 10 mm ... 14.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly

Key Commercial Data

Orderkey 1619996
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 104 (C-2-2017)
GTIN 4046356819985
Weight per Piece (excluding packing) 95.800 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close