Device connector, front mounting - CA-16P1N126Y00 - 1619860

The figure shows the 12-pos. product version

Device connector for front wall, straight, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 16, type of contact: Pin, Solder connection, Axial seal, Central fastening M20 x 1.5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Solder connection: proven connection technology for various litz wires
  • Application-specific wall mounting optionally with thread or anti-rotation protection and lock nut

Key Commercial Data

Orderkey 1619860
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356821063
Weight per Piece (excluding packing) 11.110 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close