Cable connector - CA-19S1N128007 - 1619661

The figure shows the 12-pos. product version

Cable connector, straight, shielded: Yes, Screw locking, M23, No. of pos.: 16+3, type of contact: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Solder connection: proven connection technology for various litz wires

Key Commercial Data

Orderkey 1619661
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 79 (C-2-2017)
GTIN 4046356822176
Weight per Piece (excluding packing) 91.900 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close