Connector in molded plastic on both sides - K-12-M23 M9/5,0-E00/M23 F8 - 1619293

Connector in molded plastic on both sides, length: 5 m, color of outer sheath: orange RAL 2003

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Our standard: robust halogen-free PUR cable
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • High flexibility: customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1619293
Packing unit 1 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 223 (C-2-2017)
GTIN 4046356835077
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close