DC charging cable - EV-T2M4CC-DC60A-4,5M16ESBK00 - 1618306

DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 60 A / 1000 V (DC), design line Standard, cable: 4.5 m, black, straight, connection profile: black, handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Integrated temperature sensors for monitoring the temperature at the power contacts
Logo

Key Commercial Data

Orderkey 1618306
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 716 (C-4-2015)
GTIN 4046356912198
Weight per Piece (excluding packing) 3,965.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close