Coupler connector - SF-5EP1N8A90DUS - 1617898

No picture available

Coupler connector, straight short, SPEEDCON locking, M23, number of positions: 5+PE, type of contact: Pin, Crimp connection, shielded: Yes, cable diameter range: 7.5 mm ... 14 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1617898
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356581790
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close