Cable connector - RC-12S2N12K0EP - 1611003

The figure shows the 12-pos. product version with standard contact chamber numbering

Cable connector, straight plastic-sheathed, shielded: Yes, Screw locking, M23, No. of pos.: 12, type of contact: Socket, Solder connection, cable diameter range: 3 mm ... 10.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1611003
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356642538
Weight per Piece (excluding packing) 41.550 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close