Cable connector - UC-12S2N1280AA - 1606400

The figure shows the 12-pos. product version with standard contact chamber numbering

Cable connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 12, Type of contact: Socket, Solder connection, Cable diameter: 7 mm ... 8.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1606400
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356879033
Weight per Piece (excluding packing) 90.220 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close