Coupler connector - SM-5EP1N8A9002 - 1605769

The figure shows the 8-pos. (4+3+PE) product version

Coupler connector, straight short, Screw locking, M40, number of positions: 2+3+PE, type of contact: Pin, Crimp connection, shielded: Yes, cable diameter range: 9 mm ... 12.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1605769
Packing unit 12 pc
Note Made to Order (non-returnable)
GTIN 4046356254663
Weight per Piece (excluding packing) 555.080 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close