Coupler connector - RC-12P1N1290EM - 1597113

Coupling connector, straight, shielded: Yes, Screw locking, M23, No. of pos.: 12, Type of contact: Pin, Solder connection, Cable diameter: 3 mm ... 10.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1597113
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356378963
Weight per Piece (excluding packing) 75.900 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close