Device connector, rear mounting - RC-09S1N125000 - 1595851

The figure shows the 12-pos. product version

Device connector for rear wall, straight, Screw locking, M23, No. of pos.: 8+1, type of contact: Socket, Solder connection, Flat gasket, 4x Ø2,7, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1595851
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356208598
Weight per Piece (excluding packing) 29.240 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close