Device connector, front mounting - HC-28S1N12WA00 - 1590439

The figure shows the 26-pos. product version

Device connector, front mounting, straight, Screw locking, M27, number of positions: 28, type of contact: Socket, Solder connection, Radial O-ring, 4x Ø 3.2, shielded: Yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1590439
Packing unit 24 pc
Note Made to Order (non-returnable)
GTIN 4046356187633
Weight per Piece (excluding packing) 44.990 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close