Panel feed-through - Q 1,5/4A10/24-M20KU-ESA BK PE - 1584787

Panel feed-through with wire exit 1.5 mm² and 0.1 m litz wire: connecting thread: M20, 4-pos.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP65/IP67 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables

Key Commercial Data

Orderkey 1584787
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 470 (C-2-2017)
GTIN 4046356149617
Weight per Piece (excluding packing) 29.920 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close