Contact insert - HC-D 7-I-CT-F - 1584347

Contact insert, number of positions: 7+PE, size: D7, number of connections per position: 1, Socket, Crimp connection, 250 V, 10 A, 0.14 mm² ... 2.5 mm², Only suitable for plastic housings

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be used in rail vehicles, satisfy DIN EN 45545-2 with requirement sets R22, R23, and R24 in hazard levels HL1, HL2, and HL3.

Key Commercial Data

Orderkey 1584347
Packing unit 1 pc
Catalog page Page 503 (C-2-2017)
GTIN 4046356142601
Weight per Piece (excluding packing) 7.500 g
Custom tariff number 85366990
Country of origin CN (China)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close