Cable gland - G-INS-M16-S68N-PNES-BK - 1411132

Cable gland, cable gland material: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: jet black RAL 9005

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plastic material conforms to UL 746C f1

Key Commercial Data

Orderkey 1411132
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 694 (C-2-2017)
GTIN 4046356922647
Weight per Piece (excluding packing) 9.460 g
Custom tariff number 39269097
Country of origin TR (Turkey)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close