Cable gland - G-INS-M20-S68N-PNES-GY - 1411125

Cable gland, cable gland material: PA, external cable diameter 6 mm ... 12 mm, shielding: no, connecting thread: M20 x 1.5, color: silver-gray RAL 7001

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plastic material conforms to UL 746C f1

Key Commercial Data

Orderkey 1411125
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 694 (C-2-2017)
GTIN 4046356922548
Weight per Piece (excluding packing) 10.000 g
Custom tariff number 39269097
Country of origin TR (Turkey)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close