Cable gland - G-ESSWU-M20-M66L-NTES-S - 1411090

Cable gland, cable gland material: Nickel-plated brass, application: Ex, external cable diameter 12.5 mm ... 20.9 mm, shielding: yes, connecting thread: M20 x 1.5, color: silver

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland, for armored cables (SWA / AWA / PWA / STA / SWB / ASA / CY / SY)

Your advantages

  • Armor connected via PE cone
  • Weatherproof sealing material
Logo

Key Commercial Data

Orderkey 1411090
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 557 (C-3-2017)
GTIN 4046356922036
Weight per Piece (excluding packing) 200.560 g
Custom tariff number 74199990
Country of origin GB (United Kingdom)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close