Flush-type connector - SACC-DSI-FS-4CON-L180/12 SCO - 1410777

Sensor/actuator flush-type socket, 4-pos., M12 SPEEDCON, A-coded, rear/screw mounting with M16 thread, with straight solder connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy PCB assembly: one-piece connectors for wave soldering
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • SPEEDCON fast locking system reduces cabling times
Logo Logo Logo

Key Commercial Data

Orderkey 1410777
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4046356909273
Weight per Piece (excluding packing) 13.580 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close