Cable sleeve - CES-SRG-BK-2X4 - 1410408

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 3 mm ... 4 mm , color: black

Price:

Overview

Technical data

Downloads

Product Description

Slotted cable sleeve

Key Commercial Data

Orderkey 1410408
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 687 (C-2-2017)
GTIN 4046356776318
Weight per Piece (excluding packing) 8.580 g
Custom tariff number 40169300
Country of origin TW (Taiwan)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close