Coupler connector - PRC 3-FC-FS6 12-16 - 1409217

Circular connectors (cable-side), Coupler connector, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 2, nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 12 mm, Max. cable diameter: 16 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1409217
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 76 (NTK-2014)
GTIN 4046356867702
Weight per Piece (excluding packing) 80.900 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close