Network cable - NBC-MSD/ 4,0-939/QCFS SCO SI - 1409039

EMC connector fixed with cable binder when supplied

Network cable, PROFINET CAT5, 4-position, PE-X, black RAL 9005, shielded, Plug straight M12 SPEEDCON / IP65, coding: D, on EMC socket insert straight, cable length: 4 m, Product tested according to customer specification/rail application

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 1409039
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356863315
Weight per Piece (excluding packing) 304.500 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close