Power cable - SAC-4P-M12MSS/ 5,0-PUR PE - 1408837

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, S-coded, on free cable end, cable length: 5 m, for AC current up to 12 A/630 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1408837
Packing unit 1 pc
Catalog page Page 294 (C-2-2017)
GTIN 4046356839822
Weight per Piece (excluding packing) 513.500 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close