Power cable - SAC-4P-M12MSS/ 1,0-PUR PE - 1408835

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, S-coded, on free cable end, cable length: 1 m, for AC current up to 12 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 690 V AC
  • Protection against incorrect connection using special S-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1408835
Packing unit 1 pc
Catalog page Page 294 (C-2-2017)
GTIN 4046356839815
Weight per Piece (excluding packing) 142.100 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close