Connector set - HC-EVO-B24PT-BWSC-HH-M32-PLRBK - 1408794

EVO connector set, B24 series, plastic housing, consisting of sleeve housing, panel mounting base, push-in contact inserts: 1407735, 1407736, 1407660, 1407656, 1407671

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Lower costs than metal version
  • Labeling option using 9 x 20 mm marking label
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Metal inlays ensure leading PE contact with angled plugs
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Marking label can be attached

Key Commercial Data

Orderkey 1408794
Packing unit 1 pc
Catalog page Page 636 (C-2-2017)
GTIN 4046356834117
Weight per Piece (excluding packing) 615.800 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close